IESNA:LM-63-2002
[TEST]P1388790
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-730-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (84) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33338.7
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
229.0 273.1 378.7 722.3 1937.8 3294.2 4545.0 5355.3 6156.9 7187.4 8499.8 9856.3 11741.2 13520.4 15017.8 16277.4 17440.0 18576.3 
19783.0 21377.3 23218.1 24953.3 25402.6 24653.9 23403.1 21976.2 20884.0 19968.0 16497.6 10763.5 5152.7 2492.7 1321.2 537.3 308.3 
167.4 96.9 0.0 
229.0 281.9 378.7 704.6 1796.9 3241.4 4412.9 5293.7 6156.9 7178.6 8367.7 9891.5 11679.5 13291.4 14815.2 16066.0 17219.8 18303.2 
19536.4 21077.8 22989.1 24768.4 25384.9 24636.3 23306.2 21932.2 20787.1 19827.0 16524.0 10789.9 5258.4 2492.7 1330.0 519.7 299.5 
158.5 96.9 0.0 
229.0 273.1 361.1 687.0 1647.1 2985.9 4324.8 5223.2 6086.4 7072.9 8253.2 9750.6 11300.8 12912.7 14242.7 15185.2 16136.4 17299.1 
18629.1 20197.0 22363.8 24856.5 26045.5 25561.1 23984.5 22416.6 21350.8 20478.8 17492.9 11882.1 6104.0 2818.6 1338.8 502.1 317.1 
176.2 105.7 0.0 
229.0 273.1 343.5 590.1 1418.1 2704.1 3910.8 4967.8 5875.0 6843.9 7980.1 9354.2 10789.9 12216.8 13423.5 14427.7 15105.9 16127.6 
17545.7 19325.0 21808.9 24398.4 26441.9 26547.6 25182.4 23350.3 22143.6 21342.0 18734.8 14031.3 7865.6 3576.1 1576.6 572.5 317.1 
202.6 132.1 0.0 
229.0 273.1 334.7 502.1 1030.5 2096.3 3311.8 4527.4 5513.9 6447.5 7495.7 8799.3 10173.4 11644.3 12886.2 13960.8 14709.5 15308.5 16198.1 
17660.2 19959.2 23174.1 26212.9 27322.7 26292.2 24433.7 23271.0 22469.5 19968.0 16435.9 10587.3 4818.0 2158.0 801.5 361.1 246.6 
176.2 0.0 
229.0 264.2 317.1 414.0 704.6 1365.3 2475.1 3567.3 4782.8 5795.7 6755.8 7848.0 9090.0 10314.3 11732.4 12868.6 13775.9 14445.3 14938.5 
15801.7 17158.2 19606.8 23429.5 26486.0 27278.7 25446.6 24143.0 23165.3 20936.9 17810.0 13458.8 7953.7 3998.9 1567.8 554.9 325.9 
237.8 0.0 
229.0 264.2 290.7 352.3 475.6 766.3 1330.0 2246.1 3250.2 4360.0 5434.6 6597.3 7601.4 8693.6 9882.7 11098.2 12137.6 13088.8 13802.3 
14533.4 15449.4 16893.9 19201.7 22742.5 26283.4 27516.5 26767.8 25798.9 22355.0 18558.7 14824.0 11864.5 7530.9 3558.5 1444.5 
466.8 317.1 0.0 
229.0 255.4 281.9 325.9 405.2 546.1 907.2 1497.4 2387.0 3320.7 4368.8 5461.0 6526.8 7601.4 8658.4 9856.3 10895.6 11961.4 12851.0 13749.4 
14674.3 15889.8 17748.3 20496.4 24319.2 27155.4 27710.3 27402.0 24416.1 20152.9 15986.7 12762.9 9195.7 5170.4 2166.8 607.8 
361.1 0.0 
229.0 246.6 273.1 308.3 352.3 431.6 607.8 889.6 1435.7 2184.4 3074.0 4016.5 5055.8 6104.0 7205.0 8314.8 9380.6 10481.6 11529.8 12542.7 
13608.5 14868.1 16532.8 18708.4 21518.2 25015.0 26618.1 27111.3 26424.3 23227.0 18831.7 14498.1 10296.7 6711.8 2977.1 986.5 
414.0 0.0 
229.0 246.6 255.4 273.1 281.9 308.3 334.7 387.6 458.0 581.3 783.9 1083.4 1497.4 2087.5 2774.6 3540.9 4368.8 5346.5 6394.7 7575.0 8852.1 10349.5 
12128.8 14260.3 16717.8 19342.6 20936.9 21958.6 23588.1 22724.9 18831.7 13053.6 7865.6 4131.0 1735.2 510.9 334.7 0.0 
229.0 237.8 237.8 237.8 246.6 246.6 246.6 255.4 246.6 255.4 255.4 264.2 281.9 299.5 352.3 405.2 484.4 590.1 731.1 933.7 1189.1 1576.6 2096.3 2924.3 
4280.7 6676.5 8720.0 9997.2 11802.9 10094.1 7372.4 5179.2 3408.7 1761.6 510.9 123.3 35.2 0.0 
229.0 229.0 229.0 220.2 220.2 220.2 220.2 211.4 202.6 202.6 202.6 202.6 193.8 185.0 185.0 185.0 193.8 211.4 229.0 255.4 290.7 317.1 361.1 422.8 554.9 942.5 
1409.3 1858.5 3030.0 3215.0 2272.5 1382.9 801.5 369.9 149.7 61.7 26.4 0.0 
229.0 220.2 220.2 211.4 202.6 202.6 193.8 185.0 176.2 176.2 167.4 158.5 149.7 140.9 123.3 114.5 105.7 105.7 105.7 105.7 105.7 105.7 96.9 96.9 79.3 70.5 70.5 
70.5 88.1 105.7 79.3 70.5 70.5 52.8 35.2 26.4 26.4 0.0 
229.0 211.4 202.6 185.0 176.2 167.4 158.5 140.9 132.1 114.5 96.9 88.1 70.5 61.7 52.8 44.0 35.2 35.2 26.4 17.6 17.6 17.6 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 0.0 0.0 8.8 
8.8 17.6 17.6 17.6 0.0 
229.0 202.6 185.0 167.4 149.7 140.9 123.3 105.7 88.1 70.5 61.7 44.0 35.2 26.4 17.6 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.8 8.8 
17.6 17.6 0.0 
229.0 193.8 167.4 149.7 132.1 105.7 96.9 79.3 61.7 44.0 35.2 17.6 17.6 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.8 8.8 
17.6 0.0 
229.0 185.0 158.5 132.1 114.5 96.9 70.5 52.8 44.0 26.4 17.6 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.8 
8.8 0.0 
229.0 185.0 149.7 123.3 96.9 79.3 61.7 44.0 35.2 17.6 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.8 
0.0 
229.0 176.2 149.7 114.5 96.9 79.3 52.8 35.2 26.4 17.6 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
229.0 185.0 149.7 114.5 96.9 70.5 52.8 44.0 26.4 17.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
229.0 185.0 149.7 123.3 96.9 70.5 61.7 44.0 35.2 17.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
229.0 185.0 149.7 123.3 96.9 70.5 61.7 44.0 35.2 26.4 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
